arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitter userwarning wechat xing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.

Chuck quick-change

Chuck change in less than three minutes

The patented SCHUNK ROTA FSW quick-change chuck system allows rapid chuck changes in less than three minutes at an excellent repeat accuracy. The quick-change chuck system can be retrofitted to almost any lathe. It is suitable both for manual and power chucks. Clamping devices which are already in place can be adapted to the new system relatively straightforwardly.

Our performance promise. Your benefits.

  • Chuck change in less than three minutes
  • Patented drive for high pull-down forces
  • Actuation of the entire system by means of one set-screw
  • Low height for maximum use of machining space
  • 3 Results
    ROTA FSW

    ROTA FSW

    Patented chuck quick-change for a rapid exchange of power lathe chucks up to size 630 mm in less than three minutes.
    Show series
    1455788
    ISO 702-1 Nr. 8 
    6000.0 1/min
    70.0 kN
    1455789
    ISO 702-1 Nr. 11 
    4200.0 1/min
    133.0 kN
    1455800
    ISO 702-1 Nr. 15 
    3500.0 1/min
    140.0 kN