PZN-plus
Universal gripper
Universal 3-finger centric gripper with high gripping force and maximum moments due to multi-tooth guidance
Description
Advantages – Your benefits
- Robust multi-tooth guidance
for precise handling - High maximum moments possible
suitable for using long gripper fingers - Wedge-hook design
for high power transmission and synchronized gripping - Air supply via hose-free direct connection or screw connections
for flexible pressure supply in all automated systems - Comprehensive sensor accessory program
for versatile querying possibilities and stroke position monitoring - Manifold options
for special optimization for your specific case of application (dustproof, high-temperature, corrosion-protected, etc.) - Fastening at one gripper side in two screw directions
for universal and flexible gripper assembly
Options and special information
- Gripping force maintenance version AS/IS
The mechanical gripping force maintenance version ensures minimum gripping force even in the event of a pressure drop. In the AS/S version this acts as a closing force, in the IS version as an opening force. - Anti-corrosion version K
for use in corrosion-inducing atmospheres - High-temperature version V/HT
for use in hot environments - Power booster version KVZ
if higher gripping forces are required - Dustproof version SD
absolutely dustproof, increased degree of protection against ingress of materials. - Precision version P
for the highest accuracy - ATEX version EX
for explosive environments - H1G compliant grease
for use in the food and pharmaceutical industries - NEW: Version with food -compliant lubrication (H1G)
as a solution for an easy entry into medical technology, lab automation, pharmaceutical and food industry. The requirements of EN 1672-2:2020 are not fully met. - Additional versions
Various options can be combined with each other.