arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
Square actuation wrench

Square actuation wrench

Accessories lathe chucks standard
Spanner wrench for manual actuation of the SCHUNK ROTA-S plus and ROTA-G manual lathe chucks.
8700129
12.0 
165.0 mm
8700087
14.0 
225.0 mm
8700130
16.0 
235.0 mm
8700131
19.0 
255.0 mm
8700132
24.0 
420.0 mm
88002867
12.0 
350.0 mm
88001684
14.0 
420.0 mm
88001937
16.0 
420.0 mm
8705475
19.0 
420.0 mm
88004486
24.0 
600.0 mm