arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ABV-MV

ABV-MV

Attachment valves
The SCHUNK add-on valve consists of two 3/2 microvalves (or four 3/2 microvalves for variants with distributor V8 for use as a double gripping unit), that are screwed directly to the corresponding actuator, as well as an optional electrical distributor box.

Advantages – Your benefits

  • Improved efficiency and shortened cycle times
    due to low compressed air consumption
  • Time and cost savings
    by reducing assembly expenses and shorter cable for the actuator

Options and special information

  • Prefabricated cable
    Both the valves and the optional sensors are fitted with pre-cut 30 cm wires, which is simply connected to the distributor box via a three-pin M8 plug.