arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
Co-act EGP-C

Co-act EGP-C

Collaborating gripper for small components
Electric 2-finger parallel gripper certified for collaborative operation with actuation via 24 V and digital I/O

Advantages – Your benefits

  • Certified gripping unit
    saves effort for safety assessment of the application
  • Plug & Work
    for a variety of different cobots
  • Control via digital I/O
    for easy commissioning and rapid integration into existing systems.
  • Functional safety
    ensured due to inherent safety with current limitation
  • Pre-assembled gripping unit with robot interface
    for a easy and fast integration
  • Integrated status display
    For a visual indicator of the application state
  • Service flaps in the collision protection cover
    fitted to adjust the gripping force and the sensor system
  • Brushless DC servomotor
    for almost wear-free use and a long service life
  • Attachment fingers
    available with three different inserts

Options and special information

  • Light band with variants for Universal Robots, Techman Robot. FANUC, Mitsubishi
    Actuation of the light band is possible for the variants –UREK for Universal Robots, -TMEK for Techman Robot, and -FCRXEK for FANUC with external cabling. For FANUC (variant -FCR7), use of the light band is possible for direct connection of the gripper to the robot control. For the connection via the EE interface, the actuation of the light band is not provided. For the variant for the Mitsubishi MELFA ASSISTA, actuation of the light strip is possible via the tool interface.
  • Manually adjustable gripping force
    With an integrated rotary switch, the gripping force can be adjusted for the Co-act EGP-C 40 in four stages from 100%, 75%, 50%, and 25%. To adjust the gripping force, the service flap must be opened.
  • Integrated sensor system
    The gripper has two integrated inductive proximity switches. With them, the "open" and "closed" position of the gripper is monitored as standard. A sensor can alternatively be used depending on the area for workpiece monitoring. For this, the sensor must be manually adjustable. For this, a service flap must be opened for the size 40.
  • SAC - safety notes
    In the enclosed assembly and operating manual, extensive safety notes on the use of the gripper are also included. The instructions also provide information and recommendations on the overall application.
  • Weight
    The weight comprises the entire Co-act gripper including cable and connecting plug.
  • Co-act team
    The experts of the SCHUNK Co-act team are available to answer further questions at all times on the topic of human-robot collaboration. You can reach the team at +49-7133-103-3444 or via e-mail at co-act-team@de.schunk.com.
  • Food-grade lubrication
    The product contains food-compliant lubricants as standard. The requirements of standard EN 1672-2:2020 are not fully met. The relevant NSF certificates are available at https://info.nsf.org/USDA/Listings.asp using the lubricant information in the operating manual. Components such as rolling bearings, linear guides, or shock absorbers are not provided with food-compliant lubricants.