arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GSW-V

GSW-V

Vacuum gripper with shank interface
Vacuum gripper for spindle interfaces for handling flat components

Advantages – Your benefits

  • Low-cost module
    for flexible automation in your machine
  • Fast, automated gripper changeover
    from the gripper to the storage rack
  • Fully automated workpiece changeover
    without robot or gantry system
  • Universally
    suitable for many different workpieces

Options and special information

  • Please note that applications under extreme conditions (e.g. coolant, casting or abrasive dust) will reduce the service life of this product considerably.
  • Further shaft diameters on request.
  • Please note that the product is not suitable for heat shrinking toolholders.
  • Precondition
    If the spindles do not rotate, then the machines have to provide compressed air or coolant.
  • Food-grade lubrication
    The product contains food-compliant lubricants as standard. The requirements of EN 1672-2:2020 are not fully met. The relevant NSF certificates are available at https://info.nsf.org/USDA/Listings.asp using the lubricant information in the operating manual.