KAS-19B-K-90-C
Cable connector
ID 301294
Angled cable connector, robot-side, 19B, Master side
- Angle: 90 °
- Number of pin contacts: 19
Drawings
KAS-19B main view
Cable plug/cable extension
KAS-19B main view
Please note that the drawing shown is a view of the basic product. Individual product variants are supplemented by the following drawings. Please also take note of the article's catalog data sheet here.
The drawing shows the gripper in the basic version with closed jaws, without dimensional consideration of the options described below.
- 42
- Strain relief
- 43
- Position of the cable outlet is adjustable via the serration
- 45
- Bayonet lock
- 90
- Wrench size
Cable plug/cable extension
- 90
- Connector/straight socket with extension cable
- 91
- Connector/angled socket with extension cable
For more detailed information and other cable connectors, see catalog chapter "SWO" or visit our website.