MRU 12.2-E-0
Miniature swivel unit
ID 357150
This product has been discontinued and is no longer available.
Miniature swivel unit MRU, Size: 12, pneumatic, Angle of rotation: 180 °, End position adjustability: 90 °, End position damping: Elastomer
- Torque: 0.75 Nm
Technical details
| Product group | Miniature swivel unit |
|---|
*The diagrams are valid for basic units and for applications with a vertical swivel axis as well as for absolutely centric loads with a horizontal swivel axis and with an operating pressure of 6 bar. The swiveling times per throttling have to be observed, otherwise the life time may reduce. We will be happy to help you designing other applications. In addition, the SCHUNK Swiveling sizing assistant is available online.
Max. loads
Max. loads
Moments and forces may occur simultaneously. When using heavy attachments or ones with high mass moments of inertia, the speed must be restricted to ensure that the rotary movement occurs without any hitting or bouncing.
하우징 재료
알루미늄(압출형)
작동
공압, ISO 8573-1:2010 [7:4:4]에 따른 여과된 압축 에어.
작동 원리
더블 피스톤 랙 및 피니언 원리
제공 범위
유량 제어 밸브, 센터링 부싱, 직접 연결용 O링, 피팅 나사(SRU-plus 63만), 제조업체 선언문을 포함한 조립 및 작동 매뉴얼
보증
24개월