arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
AB 158 M8 图片仅供参考

AB 158 M8

工件销

ID 122165

AB 158 M8, 工件销 软
  • 高度 H: 15 mm
  • 扳手尺寸A/F: 14
  • 螺纹 G: M8
  • 材料: Stahl C45
  • 供货单位: 1 件
Height H [mm] 15.0
Wrench size A/F 14.0
Thread G M8
Material Stahl C45
soft yes
Delivery unit 1 piece