CF-03
Cavo di connessione
ID 1360680
Technical details
| Connection sensor side | Straight socket |
|---|---|
| Thread sensor sided | M8 |
| Angled connector, sensor side [°] | 0 |
| Connector control cabinet side | open wire strands |
| Angle control cabinet sided [°] | 0 |
| Number of wires | 3.0 |
| Wire cross section [mm²] | 0.13 |
| Max. current per wire [A] | 0.38 |
| Max. current [A] | 0.38 |