arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
Gripping technology April 2024

Safely handling battery cells

As a partner of the automotive industry, SCHUNK has the right handling concepts for every drive in its portfolio. For the battery, the core of e-mobility, SCHUNK offers the RCG round cell gripper as the first standard product from the e-mobility sector. The pneumatically controlled magnet system enables handling of individual battery cells as well as – when used in multiple gripper units – precise, reliable loading of complete cell clusters without interfering contours.
Application image – RCG The new RCG round cell gripper enables process reliable handling of battery cells with a diameter of Ø 46 mm. It can be flexibly combined to form multiple gripping units.

The biggest cost driver in an electric car is the battery. Over recent years, car manufacturers worldwide have been exploring ways to develop and produce batteries that are not only sustainable but also cost-efficient with enough power for long ranges. In addition to prismatic and pouch cells, large manufacturers are increasingly relying on round cells with a diameter of 46 millimeters. SCHUNK has designed a new tool especially made for handling this type of cell: the RCG round cell gripper. It can be freely scaled, allowing it to be used to handle individual battery cells as well as automated row arrangement and precise and fast assembly of entire battery clusters in an straightforward and safe process.

Safety through integrated gripping force maintenance

The RCG round cell gripper has a pneumatically controlled magnetic system with which battery cells can be picked up and placed magnetically. The permanent magnet inside each individual gripper ensures that the gripping force is maintained throughout the entire process. Even if energy is lost during an emergency stop, the battery is retained by the gripper. The high holding force of the magnet >70 N is designed for all common battery lengths and enables high accelerations for the robots used. The RCG's sensory workpiece and status detection also contribute to process reliability. They detect whether a battery is present and enable the piston stroke monitoring system. In order to achieve the highest possible packing density of the round cells within the battery cluster without an interfering contour, SCHUNK designers have precisely adapted the RCG to battery cells with 46 millimeters. SCHUNK offers the gripper in three versions: without centering, with 2-fold centering or with 4-fold centering for tolerance compensation when picking up the battery cells.

Product image – RCG SCHUNK offers the round cell gripper in three versions: without centering, with 2-fold centering or with 4-fold centering for tolerance compensation when picking up the battery cells.

Perfect for the series

For the use in a production line, the system can be combined with additional SCHUNK components: matching sensors, compensation and cell spacing units, as well as linear direct axes enable precise, dynamic and safe processes in the series production of battery packs.

Further information on the product