arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA NCK plus 210-52 A6-SV90°

ROTA NCK plus 210-52 A6-SV90°

3-jaw power chuck with through-hole

ID 807226

Standard power lathe chucks with through-hole

Discontinuation information:
  • End-of-sales date: 2023-06-30
Product features:
  • 3-jaw wedge-hook chuck
  • Through-hole: 52 mm
  • Spindle holder: ISO 702-1 Nr. 6
  • Jaw interface: 1/16" x 90° Nut 17H7
Technical data:
  • Stroke per jaw: 3.7 mm
  • Piston stroke: 16 mm
  • Max. clamping force: 84 kN
  • Max. actuating force: 34 kN
  • Max. rotational speed: 4800 1/min
  • Weight: 22 kg
Spindle type ISO 702-1
Spindle size Nr. 6
Serration 1/16" x 90°
Max. rotational speed [1/min] 4800.0
Max. clamping force [kN] 84.0
Max. actuating force [kN] 34.0
Stroke/jaw [mm] 3.7
Piston stroke (H) [mm] 16.0
Moment of inertia [kgm²] 0.13
Weight [kg] 22.0