ROTA NCK plus 250-75 A6-SV90°
3-jaw power chuck with through-hole
ID 807236
This product has been discontinued and is no longer available.
Alternative products:
Standard power lathe chucks with through-hole
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2023-06-30
- 3-jaw wedge-hook chuck
- Through-hole: 75 mm
- Spindle holder: ISO 702-1 Nr. 6
- Jaw interface: 1/16" x 90° Nut 17H7
- Stroke per jaw: 4.4 mm
- Piston stroke: 19 mm
- Max. clamping force: 111 kN
- Max. actuating force: 44 kN
- Max. rotational speed: 4200 1/min
- Weight: 38 kg
Technical details
主轴类型 | ISO 702-1 |
---|---|
主轴尺寸 | Nr. 6 |
细齿 | 1/16" x 90° |
最大旋转速度 [1/min] | 4200.0 |
最大夹持力* [kN] | 111.0 |
最大启动力 [kN] | 44.0 |
行程/卡爪 [mm] | 4.4 |
活塞行程(H) [mm] | 19.0 |
惯性矩 [kgm²] | 0.34 |
重量 [kg] | 38.0 |
夹持力-RPM 图
夹持力-RPM 图
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHB 210
- red
-
SWB 200
- yellow
-
SHB-J 100
- green
-
所需的最小夹持力 Fspmin 33%