SZA 40-11
Hard Claw Jaws for O.D. Clamping
ID 138300
SZA 40-11, Hard Claw Jaws for O.D. Clamping
Product features:
Product features:
- Serration: 3/32" x 90°
- Groove width: 25.5 mm
- Delivery unit: 1 set = 3 pieces
- Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
Technical details
| Productgroep | Harde klauwklemmen voor O.D. Vastklemmen |
|---|---|
| Vertanding | 3/32" x 90° |
| Sleufbreedte N [mm] | 25.5 |
| Breedte B [mm] | 60.0 |
| Hoogte H [mm] | 78.0 |
| Lengte L [mm] | 149.3 |
| Klemdiepte T [mm] | 33.0 |
| Schroefdraad werkstukaanslag G | M8 |
| Gatafstand b [mm] | 35.0 |
| Schroeven | M20 |
| Materiaal | Staal 16MnCr5, verhard |
| m/set [kg] | 8.0 |