CELSIO HSK-E32 Ø6x70
Heat shrinking toolholder
ID 208290
CELSIO HSK-E32 Ø6x70, Toolholders
- Heat shrinking toolholder
- Series: CELSIO
- Toolholder interface: HSK-E 32
- Clamping diameter: 6 mm
- Projecting length: 70 mm
- Run-out accuracy: ≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 20 Nm
Technical details
Technology | Heat shrinking toolholder |
---|---|
Series | CELSIO |
Toolholder interface | HSK-E 32 |
Toolholder standard | DIN 69893-5 |
Clamping diameter D1 | 6 mm |
D2 [mm] | 27 |
D6 [mm] | 21 |
Projecting length L1 [mm]/[inch] | 70 mm / 2.8" |
L2 [mm] | 37 |
L3 [mm] | 10 |
L4 [mm] | 50 |
G | M5 |
Min. torque [Nm] | 20 |
Weight [kg] | 0.3 |
Run-out accuracy
≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Data carriers
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Length-setting screw
With adjustment screw for axial length adjustment (except Ø 3, Ø 4 and Ø 5)
Balancing screw
With thread for balancing screws (except Ø 3, Ø 4 and Ø 5)
Individual
Additional sizes and customized designs are available upon request