CELSIO JIS-BT 30 Ø3x80
Mandrino termoretraibile
ID 26000713
CELSIO JIS-BT 30 Ø3x80, Portautensili
- Mandrino termoretraibile
- Serie: CELSIO
- Attacco portautensile: JIS-BT 30
- Diametro di serraggio: 3 mm
- Lunghezza di proiezione: 80 mm
- Concentricità: ≤ 0,003 mm misurata nel foro di serraggio (secondo la DIN 69882-8)
- Grado di bilanciatura: G2,5 a 25.000 giri/min o Umax< 1 gmm
- Coppia min.: 4 Nm
Technical details
| Technology | Heat shrinking toolholder |
|---|---|
| Series | CELSIO |
| Toolholder interface | JIS-BT 30 |
| Toolholder standard | DIN ISO 7388-2 JD/JF |
| Clamping diameter D1 | 3 mm |
| D2 [mm] | 17.0 |
| D6 [mm] | 12.0 |
| Projecting length L1 [mm]/[inch] | 80 mm / 3.1" |
| L4 [mm] | 58.0 |
| Min. torque [Nm] | 4.0 |
| Weight [kg] | 0.44 |
| Coolant-proof | yes |
| Standard length | yes |
Run-out accuracy
≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Data carriers
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Coolant supply
Coolant supply according to ISO 7388 JD
Length-setting screw
With adjustment screw for axial length adjustment (except Ø 3, Ø 4 and Ø 5)
Balancing screw
With thread for balancing screws (except Ø 3, Ø 4 and Ø 5)
Individual
Additional sizes and customized designs are available upon request