arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TENDO P HSK-A80 Ø18x95 Illustration similar

TENDO P HSK-A80 Ø18x95

Hydraulic expansion toolholder

ID 204490

TENDO P HSK-A80 Ø18x95, Toolholders
  • Hydraulic expansion toolholder
  • Series: TENDO Platinum
  • Toolholder interface: HSK-A 80
  • Clamping diameter: 18 mm
  • Projecting length: 95 mm
  • Run-out accuracy: < 0.003 mm at 2.5 x D
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
  • Min. torque: 240 Nm
Scope of delivery: Does not include an actuation key
Technology Hydraulic expansion toolholder
Series TENDO Platinum
Toolholder interface HSK-A 80
Toolholder standard DIN ISO 12164-1
Clamping diameter D1 18 mm
D2 [mm] 40
D3 [mm] 50
D6 [mm] 36
Projecting length L1 [mm]/[inch] 95 mm / 3.7"
L2 [mm] 49
L3 [mm] 10
L4 [mm] 51
L5 [mm] 69
G M12x1
Min. torque [Nm] 240
Weight [kg] 1.8

Run-out accuracy
< 0.003 mm at 2.5 x D

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves

Data carriers
Bore holes for data carriers according to DIN 69873

MQL (Minimal Quantity Lubrication)
Design suitable for MQL operations available on request

Toolholder changes
For automatic toolholder changes

Length-setting screw
With adjustment screw for axial length adjustment

Scope of delivery
Does not include an actuation key

Individual
Additional sizes and customized designs are available upon request
TENDO Platinum with Cool Flow available on request