arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TENDO RLA SK 40 Ø20x80.5 Illustration similar

TENDO RLA SK 40 Ø20x80.5

Hydraulic expansion toolholder

ID 204736

TENDO RLA SK 40 Ø20x80.5, Toolholders
  • Hydraulic expansion toolholder
  • Series: TENDO RLA
  • Toolholder interface: SK 40
  • Clamping diameter: 20 mm
  • Projecting length: 80.5 mm
  • Run-out accuracy: < 0.003 mm at 2.5 x D
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
  • Min. torque: 330 Nm
Scope of delivery: Including hexagon socket wrench for TENDO RLA, without actuation key
Technology Hydraulic expansion toolholder
Series TENDO RLA
Toolholder interface SK 40
Toolholder standard DIN ISO 7388-1 AD/AF
Clamping diameter D1 20 mm
D2 [mm] 42
D3 [mm] 49.5
D6 [mm] 37.5
Projecting length L1 [mm]/[inch] 80,5 mm / 3.2"
L2 [mm] 51
L3 [mm] 10
L4 [mm] 34
L5 [mm] 61.45
Min. torque [Nm] 330
Weight [kg] 1.4

Version
Short, slim design

Run-out accuracy
< 0.003 mm at 2.5 x D

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves

Data carriers
Bore for data carrier as an option

Toolholder changes
For automatic toolholder changes

Coolant supply
Coolant supply according to ISO 7388 AD/AF
Bores for form AF are sealed with set-screws as transport safety

Length-setting screw
With adjustment screw for radial length adjustment for micron-accurate tool-presetting

Scope of delivery
Including hexagon socket wrench for TENDO RLA, without actuation key

Individual
Additional sizes and customized designs are available upon request