WEL SK40 Ø6x100
ID 263551
- WELDON end mill holders
- Series: WELDON
- Toolholder interface: SK 40
- Clamping diameter: 6 mm
- Projecting length: 100 mm
- Run-out accuracy: ≤ 0.003 mm measured from taper to D1
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Technical details
Technology | WELDON end mill holders |
---|---|
Series | WELDON |
Toolholder interface | SK 40 |
Toolholder standard | DIN ISO 7388-1 AD/AF |
Clamping diameter D1 | 6 mm |
D2 [mm] | 25 |
D6 [mm] | 14.5 |
Projecting length L1 [mm]/[inch] | 100 mm / 3.9" |
L2 [mm] | 35 |
L4 [mm] | 80.9 |
G1 | M6 |
Weight [kg] | 1.07 |
Version
For clamping tools with cylindrical shanks in accordance with DIN 1835B/6359HB
Run-out accuracy
≤ 0.003 mm measured from taper to D1
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Thread G1
G1 = thread for clamping screw
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Coolant supply
Coolant supply according to ISO 7388 AD/AF
Bores for form AF are sealed for transport
Scope of delivery
Including WELDON clamping screw
Individual
Additional sizes and customized designs are available upon request