arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
NSL3 150-V4-T

NSL3 150-V4-T

Clamping Stations

ID 1375448

标准夹持工位

  • 单模块 NSE3 138-V4
  • 弹簧加载系统 - 气动开启
  • 增压功能
  • 四路抗扭曲保护 90°
技术参数:
  • 尺寸: Ø198 x 150 x 60 mm
  • 下拉力: 8 kN
  • 下拉力,带增压: 28 kN
  • 解锁压力: 6 bar
  • 重量: 7.1 kg
长度 [mm] 150.0
宽度 [mm] 198.0
下拉力 [kN] 8.0
下拉力,带增压 [kN] 28.0
解锁压力 [bar] 6.0
重量 [kg] 7.1

Scope of delivery
Clamping station, sealing nipple, dust protection caps, operating manual; without clamping pin, without indexing pins, without cylindrical clamps