arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SFGF-L 1200 Illustration similar

SFGF-L 1200

Base jaws

ID 814845

SFGF-L 1200, Base jaws
  • Serration: Angled serration
  • Mounting: Tongue and groove
  • Groove width: 30 mm
  • Width of path: 18 mm
  • Delivery unit: 1 set = 3 pieces
  • Scope of delivery: Including cylindrical screws
Product group Base jaws
Mounting Tongue and groove
Serration Angled serration
Slot width N [mm] 30
Tab width S [mm] 18
Width B [mm] 45
Height H [mm] 55
Height H1 [mm] 51
Length L [mm] 535
Hole spacing b [mm] 60
Screws M16x1.5
m/set [kg] 20.7