WZS EWAG FLANGE Ø22x87
Hydraulic expansion toolholder actuated by compressive force
ID 206768
WZS EWAG FLANGE Ø22x87, Tool Grinding Toolholders
- WZS EWAG
- Hydraulic expansion toolholder actuated by compressive force
- Toolholder interface: FLANSCH/FLANGE
- Clamping diameter D1: 22 mm
- Projecting length L1: 87 mm
- Run-out accuracy: < 0.003 mm at 2.5 x D
Technical details
Technology | Hydraulic expansion toolholder actuated by compressive force |
---|---|
Series | WZS EWAG |
Toolholder interface | FLANSCH/FLANGE |
Clamping diameter D1 | 22 mm |
D2 [mm] | 44 |
D6 [mm] | 30 |
L [mm] | 125 |
L2 [mm] | 61 |
L4 [mm] | 75 |
L10 [mm] | 5.5 |
L11 [mm] | 35.5 |
Weight [kg] | 1.5 |
The rate of expansion can be additionally increased by the adjustment screw.
Version
Hydraulic expansion toolholder mounting EWAG Ø 46.6 mm
Power-actuated clamping
Run-out accuracy
< 0.003 mm at 2.5 x D
Tool shank quality
h7
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Individual
Additional sizes and customized designs are available upon request
Special interfaces can also be manufactured on request.