arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.

Quick-change pallet system for general milling applications and heavy duty cutting

The set-up time optimizer with maximum repeat accuracy

VERO-S NSE3 and NSE plus quick-change pallet modules from SCHUNK are, due to high pull-down forces, the modular quick-change pallet systems for applications with high machining parameters. They reduce set-up times by up to 90% and thus provide optimal utilization of the machine capacity. Clamping takes place in an energy neutral manner via spring force, is self-locking and form-fit.

Our performance promise. Your benefits.

  • Up to 90% reduction of set-up costs
  • Repeat accuracy < 0.005 mm
  • Pull-down forces of up to 40 kN
  • Countless variants of the workpiece clamping
  • Form-fit, self-locking connections
  • All filters
    101 results
    Clamping Stations

    Clamping Stations

    Clamping stations for general milling applications with VERO-S NSE3 modules as a basis for extremely fast set-up processes of clamping devices.
    Show series
    Clamping stations

    Clamping stations "Turn"

    Clamping stations with VERO-S NSE3 modules, particularly developed for mill/turn centers, as a basis for extremely fast set-up processes of clamping devices.
    Show series
    Module Height Extensions

    Module Height Extensions

    Module height extensions for lifting the clamping device from the machine table and for increasing the accessibility to the machine spindle.
    Show series
    Clamping pins

    Clamping pins

    Clamping pins with short taper for form-fit connection of workpieces or devices with the clamping modules.
    Show series
    Clamping pallets empty

    Clamping pallets empty

    Empty clamping pallets for placing on the VERO-S clamping stations and VERO-S tombstones, and for customized design with clamping devices.
    Show series
    Clamping Pallets with Clamping Devices

    Clamping Pallets with Clamping Devices

    Already completed clamping pallets with clamping devices for placing on VERO-S clamping stations and VERO-S tombstones.
    Show series
    Fixture Membrane

    Fixture Membrane

    Clamping device for deformation-free clamping on the entire circumference up to a diameter of 125 mm.
    Show series
    Clamping Device Height Extensions

    Clamping Device Height Extensions

    Height extensions to increase the machine running time and accessibility of the machine spindle.
    Show series
    Individual modules NSE3

    Individual modules NSE3

    Quick-change pallet system for general milling applications and heavy-duty machining with an even higher rigidity and higher pull-down forces
    Show series
    Individual modules NSE-A3

    Individual modules NSE-A3

    Automation modules that can be fully integrated into the VERO-S modular system with stepped flat surfaces and integrated cleaning function for automated palletizing.
    Show series
    Individual modules NSE plus

    Individual modules NSE plus

    Quick-change pallet system for general milling applications and heavy duty cutting made of stainless steel.
    Show series