arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGB

SGB

Angular gripper
Small, simple pressurized plastic angular gripper with spring return

Advantages – Your benefits

  • Housing made from glass fiber reinforced plastic
    Making the gripper extremely light and free from corrosion
  • One-way acting double piston drive with lever gear drive
    for high power transmission and synchronized gripping
  • Basic version generally equipped with a pressure piece
    for the spring-supported pressing of workpieces
  • favorable in price
    especially suitable for low-budget applications

Options and special information

  • Due to the use of plastics, this gripper is characterized by a low weight.
  • Food-grade lubrication
    The product contains food-compliant lubricants as standard. The requirements of EN 1672-2:2020 are not fully met. The relevant NSF certificates are available at https://info.nsf.org/USDA/Listings.asp using the lubricant information in the operating manual.