arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
EMH application image

No matter where or how – fast and secure gripping of workpieces every time. Even if the power happens to fail. Speaking of speed – no one beats our magnetic heroes when it comes to being ready in a hurry. A short pulse of current is all it takes to get the magnetic grippers ready for use.

Uncomplicated, easy to handle and exceptionally strong – it's time to add the invisible force of magnetism to your production!

Your advantages – Your benefits

  • High holding forces for reliable part handling in compact automated systems
  • Actuation via 24 V voltage supply saves energy and simplifies the connection and the wiring
  • Workpiece accessibility from five sides free from interfering contours
  • Low weight for high dynamics in challenging applications
  • Reliable maintenance of holding force for process-safe use even in emergency-stop scenarios

How does magnetic gripping work?

The function of the magnetic gripper is based on the combination of Alnico and neodymium magnets. To activate the system, an electric current pulse is conducted through the coil, which reverses the polarity of the AlNiCo magnet accordingly. The magnetic flux of the AlNiCo magnet passes the neodymium magnet in the deactivated state, and closes the magnetic circuit over the gripper base body made of steel. The workpiece is always held securely – this is ensured by the grippers' mode of operation, which is based on a combination of electric and permanent magnets and reliably maintains the magnetic flux even when deactivated.

Sectional diagram magnetic gripping

Sectional diagram

EMH sectional diagram

1) Connecting plug for PLC

Communication via digital I/O

2) Connecting plug

for power supply

3) Electronic control unit

integrated control and power electronics

4) LED display

5) Coils made of copper

for pole reversal of the AlNiCo-magnets

6) Polarity reversible Alnico magnet

surrounded by an electromagnetic coil

7) Non-pole reversing neodymium permanent magnets

lead the magnetic flux via the workpiece

Invisible force in application

Battery handling

In order to fill battery packs or trays, battery cells can be placed very close together.

Sheet metal handling

Digital, four-stage gripping force regulation enables the gripping and separation of very thin steel sheets.

Raw part handling

A customized pole extension facilitates simple gripping of round material.

Motor handling

For assembly purposes, various quantities of electric motors can be handled simultaneously.



Do you wish support from SCHUNK in implementing your project?

We will gladly support you in validating your application

In the SCHUNK Robot Application Center CoLab, we work with you to test your planned application. In this way, we support you in choosing the right magnetic gripper for the job.
Get in touch now with your personal SCHUNK consultant on site so we can discuss and develop your application.