Equipped by SCHUNK +

The plus for equipping your robots and production machines.

Benefit from the unique synergy between gripping systems and clamping technology
and use the added value that SCHUNK provides you.

Equipped by SCHUNK. What this means for you:

  • With over 11,000 standard components, and therefore the world's largest product line of gripping systems and clamping technology from a single source
  • Maximum productivity and profitability through perfect interaction between both disciplines
  • Fewer interfaces between consulting, order processing, commissioning and service
  • Specific technical and industry expertise in planning and design
  • An easy start with automation
  • Customized solutions
  • Guaranteed delivery times
  • Fast amortization
  • High return on investment

In short:

  • We ensure that you can fully exploit the performance of your machine tools and automated systems.

Components and equipment - Gripping systems

More than 4,000 components for your assembly and handling processes. Select your robot.

Components and equipment for clamping technology

More than 7,500 components for your tool and workpiece clamping. Select your machine.

Gripping technology components for your industrial robot

Choose from 3,000 products.

Increase the productivity of your robot

No matter, if it is a Scara, Delta or articulated arm robot. With the suitable SCHUNK products, you can fully use the potential of your industrial robot and make it even more productive.

PGN-plus-P
50% longer gripper fingers
SWS
Up to 10 air feed-throughs
PGN-plus-P makes me superior
The PGN-plus-P used at HandlingTech
Robot solution
Triple gripping system with XXL fingers

Connecting SCHUNK change systems

Using several tools with your robot is no longer a problem. With SCHUNK change systems, various tools, such as welding guns or grippers, or even entire workpiece clamping pallets can be easily exchanged.

SWS
Change system with patented no-touch locking system
SHS
Manual change system with a handling weight of up to 58 kg
NSR-A
Pallet change system with patented locking
Automated machine loading with NSR-A
Pallet change on different clamping stations

Implement your "End-of-Arm" solution!

With the most comprehensive range of different end-of-arm components, SCHUNK is the perfect partner for implementing your robot solution. The modules perfectly matched to one another and can be individually combined.

AGE-Z 2
Compensation unit with a compensation path of 10 mm
DDF 2
Rotary feed-through for feeding through media
OPR
Collision sensor for monitoring overload
Individual automation with SCHUNK robot accessories
Inspection of hydraulic brake valves

Co-act grippers and applications for your cobot

The most comprehensive end-of-arm portfolio for cobots on the market.

Start automating with your cobot now

Enter the world of cobots and use the suitable SCHUNK products for your robot application now. By ordering a starter kit, you receive the product including all the necessary components and tools. Automation has never been so easy.

EGH
Ready-to-work in 30 min
Product video EGH
Features and main advantages

Incorporate proven SCHUNK products quickly and easily

With the Plug & Work portfolios from SCHUNK, you can quickly and easily combine industrially proven SCHUNK components with your cobot, covering a multitude of possible applications.

Plug & Work portfolio UR
10 products are available
Plug & Work portfolio TM
8 products are available
Plug & Work portfolio Doosan
8 products are available
Commissioning Plug & Work
Commissioning video of pneumatic grippers

Your HRC solution with the SCHUNK Co-act grippers

With the SCHUNK Co-act EGP-C, SCHUNK already supplies a completely certified gripper for use in the HRC area, enabling a very easy implementation of collaborative applications. Furthermore, the experienced SCHUNK Co-act team will advise you when implementing your individual HRC solution.

Co-act EGP-C
Certified up to a gripping force of 220 N
Automated without safety fence
Collaborative loading process of depaneling machines
HRC application at SCHUNK
First certified industrial gripper Co-act EGP-C

Gripping technology components for your handling system

You can choose from 4,000 products.

Sustainable electrical production

From linear modules to grippers, SCHUNK offers electrical handling components for your handling system, whether its an assembly system or a loading gantry. Due to significantly less wear and maintenance costs for electrical components, investment costs will pay off within a very short time.

EGP
Electric gripper with up to 300 N gripping force
ELP
No shock absorbers required due to auto-learn function
The new standard in assembly automation
24 V mechatronic program for low maintenance costs

Gantry machine loading for maximum productivity

Optimize the automated workpiece change of your machine with SCHUNK products for your gantry solution. By using the robust and flexible modules from SCHUNK, you can increase your machine capacity in no time at all and open up undreamt-of potential.

EGL
Gripping force freely adjustable from 50 to 600 N
SRM
20% higher component output
LDN
Absolute measurement system for maximum accuracy
Individual grinding wheel handling
Tool change within 10 seconds

Find your handling solution quickly and easily!

With the SCHUNK complete program, you receive all the components to customize your handling system, from linear modules to grippers, from a single source. Learn more about our axis gantries which are ready to assembly, or our modular assembly automation, and experience that SCHUNK provides more than just components.

RPE
Standard room gantries up to a stroke of 1,500 mm
Configurator modular assembly automation
3D-configuration of Pick & Place structures
PPU-E
Pick & Place up to 110 picks per minute
IO-Link in gripping systems
IO-Link option for gripping technology

Gripping technology components for your service robot

Modular and mobile – almost as flexible as humans.

Your service robotics solution from SCHUNK

Assistance systems and service robotics are intended to provide flexible support. SCHUNK provides the suitable components for simple and fast integration of components into your individual service robotics solution.

SVH
DGUV certified for collaborative operation
FT Axia
Rigid 6-axis force-moment-sensor for precise measuring in all six degrees of freedom
2 finger small components gripper EGI – laboratory automation
The SCHUNK 2-finger small components gripper EGI for flexible gripping of sensitive components in the laboratory.

Exchange components quickly and easily

In the field of service robotics it is essential to be able to exchange individual components quickly and easily. The standardized and flat interfaces of SCHUNK components are perfectly suited for this purpose.

SHS
Manual changing system for up to 58 kg handling weight
EGP
Electric gripper with up to 300 N gripping force

Components for your machining center

You can choose from 7,500 products.

Improve the efficiency of your machining center!

With SCHUNK clamping technology components, you can boost the efficiency of your production due to extremely short set-up times and high flexibility. Find out how you can fully exploit the potential of your machines and systems with SCHUNK toolholders and stationary clamping technology.

VERO-S
Up to 90% reduction in set-up times
MAGNOS
Convenient clamping by magnet
TENDO Slim 4ax
1:1 interchangeable with heat
shrinking toolholders

Cost-effective metal cutting

You can permanently reduce your process costs by using SCHUNK clamping technology components. Due to the long service life of the products and the patented technology, the service life of your tools can be increased, and it is also possible to reduce the workload required for reworking the workpieces.

TENDO E compact
Up to 300% longer tool life
VERO-S campaign packages
Save money by purchasing campaign packages

Automate your machining center now

From lean automation to completely automated loading and unloading of your machine, SCHUNK can support you with a variety of solutions to automate your processes.

VERO-S NSR
Robot coupling for automated machine loading
VERO-S NSE mini
Automated machine loading
Lean automation of machine tools
Application example lean automation

From standard components to customized solutions

With 11,000 standard components, SCHUNK offers the world's largest product line of gripping systems and clamping technology from a single source. If you shouldn't find a suitable product or solution for your application, we will be happy to develop a customized solution for you.

The largest modular system for stationary workholding
to the shop
The complete program for all applications
to the video

Components for your lathe

You can choose from 1,700 products.

Increase the efficiency of your lathe!

With SCHUNK clamping technology components, you can boost the efficiency of your production due to extremely short set-up times and high flexibility. Find out how you can fully exploit the potential of your machines and systems with SCHUNK lathe chucks and chuck jaws.

ROTA THW plus
Jaw quick change in < 60 seconds
ROTA FSW
Chuck quick-change system
RAPIDO
Exchanging chuck jaws without the help of tools

From standard components to customized solutions

With 11,000 standard components, SCHUNK offers the world's largest product line of gripping systems and clamping technology from a single source. If you shouldn't find a suitable product or solution for your application, we will be happy to develop a customized solution for you.

Chuck jaw quickfinder
Find the best chuck jaw quickly and easily
Lathe Chucks
A great variety for your application
PRONTO customized solution
Small investment with great effect

Components for your grinding machine

The broadest grinding toolholder range with over 14 standard machine interfaces.

Boost the efficiency of your grinding machine!

With SCHUNK clamping technology components, you can boost the efficiency of your production due to extremely short set-up times and high flexibility. Find out how you can fully exploit the potential of your machines and systems with SCHUNK tool grinding toolholders and magnetic clamping technology.

MAGNOS
5-sided machining in one set-up
PRISMO3
Direct and seamless clamping of shank diameters from 3 mm to 20 mm
TENDO WZS
Increasing tool service life due to vibration damping

Cost-effective grinding

You can permanently reduce your process costs by using SCHUNK clamping technology components. Due to the long service life of the products and the patented technology, the service life of your tools can be increased, and it is also possible to reduce the workload required for reworking the workpieces.

TRIBOS Mounted Point Holder
Mounted point holders reduce abrasives consumption and set-up times
PRISMO3
Reduction of set-up costs by up to 70%
Contact person

Internal sales

 

You have a question on the technology, price or delivery time? Our internal staff is looking forward to hearing from you.
Your in-house contact persons

Service and support

 

Your direct contact Tel. +81-33-7743731
Service overview