GFD-SP 40
Accessories for the manual clamping systems standard
ID 433600
Accessories for the manual clamping systems standard
Product features:
Product features:
- Standard clamping pins
- Stainless steel
- Holding force M10: 45 kN
- Holding force M12: 65 kN
- Weight: 0.3 kg
기술 세부 정보
| Holding force M10 [kN] | 45.0 |
|---|---|
| Holding force M12 [kN] | 65.0 |
| Material | Stainless steel |
| Weight [kg] | 0.3 |
Scope of delivery
Clamping pins, mounting screw