arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
국가 선택을 변경하여 선택하면 귀하의 지역과 관련된 제품, 서비스 및 담당자에 대한 정보를 확인할 수 있습니다.

Electromechanical clamping force blocks

Energy-efficient clamping force blocks

SCHUNK's electromechanical clamping force blocks have electronics fully integrated into the vise, making them an energy-efficient alternative to pneumatic clamping force blocks. The clamping force blocks also allow for controlling the clamping force, clamping position and opening position as well as monitoring the jaw position. This makes the vises ideal for use in the automation of manufacturing processes.

Our performance promise. Your benefits.

  • Energy-efficient gripping
  • High efficiency
  • Complete clamping force maintenance in de-energized status
  • Simple integration into machine control system
  • Integration in almost all fieldbus systems possible
  • KSE3 IOL

    KSE3 IOL

    Electromechanical 2-jaw clamping force blocks with integrated electronics and IO-Link interface. The clamping force blocks offer integrated monitoring of the jaw position and can be operated completely without hydraulics or pneumatics.
    시리즈 보기
    KRE3 IOL

    KRE3 IOL

    Electromechanical 3-jaw clamping force blocks with integrated electronics and IO-Link interface. The clamping force blocks offer integrated monitoring of the jaw position and can be operated completely without hydraulics or pneumatics.
    시리즈 보기