PZV
4-Finger-Zentrischgreifer
The multi-finger gripper for applications, in which two or three fingers are insufficient
Description
Advantages – Your benefits
- Robust multi-tooth guidance
for precise handling - Wedge-hook design
for high power transmission and synchronized gripping - Air supply via hose-free direct connection or screw connections
for flexible pressure supply in all automated systems - Comprehensive sensor accessory program
for versatile querying possibilities and stroke position monitoring
Options and special information
- Intermediate sizes are available on request. Please note that the four-finger grip is an umbrella term, and may lead to a two or three-finger grip in certain cases.
- Pressure reduction in case of a two finger application of the PZV 160 and 200
The operating pressure must be reduced to a maximum of 5 bar when using the 4-finger centric gripper PZV 160 and 200 as a (double) 2-finger parallel gripper. - Integrated air purge connection
impedes the ingress of dirt into the inside of the gripper - Food-grade lubrication
The product contains food-compliant lubricants as standard. The requirements of EN 1672-2:2020 are not fully met. The relevant NSF certificates are available at https://info.nsf.org/USDA/Listings.asp using the lubricant information in the operating manual.