arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
WZS GZB-S Ø12 Ø7 25° 유사 그림

WZS GZB-S Ø12 Ø7 25°

Tussenhulzen voor gereedschapslijpende gereedschapshouder

ID 207659

WZS GZB-S Ø12 Ø7 25°, Tussenhulzen voor gereedschapslijpende gereedschapshouder
  • Met aanschuining van 25°
  • Klemdiameter: 7 mm
  • Lengte: 45 mm
Technology Intermediate sleeves for tool grinding toolholders
Series WZS GZB-S 25° Contour
Clamping diameter D1 7 mm
D2 [mm] 12.0
D3 [mm] 17.0
D4 [mm] 10.0
L10 [mm] 8.0
Weight [kg] 0.1

Version
With 25° chamfer

Individual
Additional sizes and customized designs are available upon request