DRL 25-W180
ID 314780
- vertikální zdvih [osa Z]: 40 mm
- Úhel rotace: 180 °
- Max. užitečné zatížení: 3 kg
Technical details
| Angle of rotation [°] | 180 |
|---|---|
| Angular setting per side [°] | 2.0 |
| stroke vertical [Z-axis] [mm] | 40.0 |
| Stroke vertical linear [Z-axis] [mm] | 20.0 |
| Stroke adjustment vertical per side [Z-axis] [mm] | 10.0 |
| Max. difference in height between the end positions [mm] | 10.0 |
| Torque [Nm] | 3.7 |
| Force lifting [N] | 321.0 |
| setting force [N] | 298.0 |
| Repeat accuracy [Z-axis] [mm] | ± 0.01 |
| Repeat accuracy, rotary [°] | 0.02 |
| Min. operating pressure [bar] | 3.0 |
| Max. operating pressure [bar] | 5.0 |
| Nominal operating pressure [bar] | 5.0 |
| Cylinder volume per cycle [cm³] | 200.0 |
| Min. ambient temperature [°C] | 5.0 |
| Max. ambient temperature [°C] | 60.0 |
| Max. payload [kg] | 3.0 |
| Max. permissible cycle time per minute [1/min] | 63.0 |
| Weight [kg] | 5.0 |
Max. loads
Cycle time
Cycle time
Max. loads
No further loads above and beyond the loads due to handing the structure may arise.
Cycle time
- X-axis:
- Cycle time
- Y-axis:
- Mass moment of inertia
Cycle time
- X-axis:
- Cycle time
- Y-axis:
- Mass
General notes about the series
Repeat accuracy
Is defined as the spread of the target position after 100 consecutive positioning cycles.
Cycle times
The cycle times refer to a typical pick & place movement of the lift/turning unit. Please note that the actual cycle time is influenced by the hose length and/or hose diameter and valve switching or PLC response times.
Stroke
The stroke is the maximum nominal stroke per axis direction. It can be shortened for each side.
Ambient conditions
The modules are mainly designed for the use in clean ambient conditions. Please note that the life time of the modules can shorten if they are used in harsh ambient conditions, and that SCHUNK cannot assume liability in such cases. Please contact us for assistance.
Nominal load or mass moment of inertia
The values refer to the total load attached to the flange. Please note that the life time of the modules is shortened if the maximum values are exceeded and that SCHUNK cannot provide any warranty in such cases.