ADK M6-SW5
Accessories for the standard quick-change pallet systems
ID 9985503
Accessories for the standard quick-change pallet systems
Product features:
Product features:
- Cover caps
- For covering mounting screws and prevention of chip accumulation
- Suitable for: NSE plus 99, 99-V1; NSE mini 90, 90-25; NSE-E mini 90, 90-IN; NSE-M mini 90; WDP-5X-ASM 99-70-Ø36, 99-70-Ø36-M; WDP-5X-DSM 99-70, 99-70-M
- Thread : M6
- Diameter: 10 mm
- Height: 3.5 mm
- Weight: 0.001 kg
Technical details
| 直径 [mm] | 10.0 |
|---|---|
| 高さ [mm] | 3.5 |
| 重量 [kg] | 0.001 |
納品内容
カバーキャップ