arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
UZB-S 125 Illustration similar

UZB-S 125

Universal intermediate jaw

ID 5518273

Slide for universal intermediate jaw UZB, Size: 125

  • Grid dimension: 3 mm
Grid dimension [mm] 3
Weight [g] 180
Max. permissible loading torque [Nm] 135
Max. perm. force Fx [N] 1300
Version with slide yes
The slide of the UZB-S universal intermediate jaw is available from unit size 80 as an individual component. Removal of the slide is not possible for smaller sizes.