BIS-C-122-11-L
Data Carrier
ID 23002833
BIS-C-122-11-L, Data Carrier
- Storing capacity: 2047 Byte
- Diameter: 10 mm
- Length: 4.5 mm
- Housing material: Epoxy resin fiber optic
Technical details
Diameter D [mm] | 10 |
---|---|
Length L [mm] | 4.5 |
Storing capacity | 2047 Byte |
IP protection class | 68 |
Min. ambient temperature [°C] | 0 |
Max. ambient temperature [°C] | 70 |
Min. storage temperature [°C] | -30 |
Max. storage temperature [°C] | 85 |
Housing material | Epoxy resin fiber optic |