arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
CELSIO BT-DC40 Ø8x90 Illustration similar

CELSIO BT-DC40 Ø8x90

Heat Shrinking Toolholders

ID 1428560

CELSIO BT-DC40 Ø8x90, Toolholders
  • Heat Shrinking Toolholders
  • Series: CELSIO
  • Dual Contact variant
  • Toolholder interface: BT-DC 40
  • Clamping diameter: 8 mm
  • Projecting length: 90 mm
  • Run-out accuracy: ≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
  • Min. torque: 50 Nm
Technology Heat Shrinking Toolholders
Series CELSIO
Toolholder interface BT-DC 40
Clamping diameter D1 8 mm
D2 [mm] 27
D6 [mm] 21
L2 [mm] 37
L3 [mm] 10
L4 [mm] 63
G M6
Min. torque [Nm] 50
Weight [kg] 1.1
Dual Contact variant yes

Run-out accuracy
≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Data Carrier
Bore for data carrier as an option

Toolholder changes
For automatic toolholder changes

Coolant supply
Coolant supply according to ISO 7388 JD/JF
Bores for form JF are sealed for transport

Face contact
Similar to DIN ISO 7388-2 JD/JF however with face contact
Dual Contact version with simultaneous tapered and flat work surfaces

Length adjustment screw
With adjustment screw for axial length adjustment (except Ø 3, Ø 4 and Ø 5)

Balancing screw
With thread for balancing screws (except Ø 3, Ø 4 and Ø 5)

Individual
Additional sizes and customized designs are available upon request