MES CF HSK-A63 Ø22x75
Face mill arbors
ID 1314377
MES CF HSK-A63 Ø22x75, Toolholders
- Face mill arbors
- Series: Face mill arbors
- Cool Flow variant
- Toolholder interface: HSK-A 63
- Clamping diameter: 22 mm
- Thread in clamping diameter: M10
- Projecting length: 75 mm
- Run-out accuracy: ≤ 0.006 mm measured from taper to D1
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Technical details
Technology | Face mill arbors |
---|---|
Series | Face mill arbors |
Toolholder interface | HSK-A 63 |
Toolholder standard | DIN ISO 12164-1 |
Clamping diameter D1 | 22 mm |
Thread tightening bolt G | M10 |
D2 [mm] | 48 |
L4 [mm] | 49 |
L11 [mm] | 19 |
Weight [kg] | 1.42 |
Cool Flow variant | yes |
Version
For mounting cutters with crosswise slot
Run-out accuracy
≤ 0.006 mm measured from taper to D1
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Data Carrier
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Coolant supply
Cool Flow design – optimal coolant supply directly to the cutting edge of the tool
Scope of delivery
Includes tightening bolt
Individual
Additional sizes and customized designs are available upon request