arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TENDO EC BT-DC30 Ø3/4 Illustration similar

TENDO EC BT-DC30 Ø3/4"x90

Hydraulic Expansion Toolholders

ID 1324755

TENDO EC BT-DC30 Ø3/4"x90, Toolholders
  • Hydraulic Expansion Toolholders
  • Series: TENDO E compact
  • Dual Contact variant
  • Toolholder interface: BT-DC 30
  • Clamping diameter: 3/4"
  • Projecting length: 90 mm
  • Run-out accuracy: ≤ 0.003 mm at 2.5 x D
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
  • Min. torque: 400 Nm
Scope of delivery: Does not include an actuation key
Technology Hydraulic Expansion Toolholders
Series TENDO E compact
Toolholder interface BT-DC 30
Clamping diameter D1 3/4"
D2 [mm] 42
D3 [mm] 44.5
D6 [mm] 38
L2 [mm] 51
L3 [mm] 10
L4 [mm] 50
L5 [mm] 68
G M8x1
Min. torque [Nm] 400
Weight [kg] 0.9
Dual Contact variant yes

Version
TENDO E compact (E compact = excellent cost-performance ratio)
Short, rigid design
Shapes and dimensions according to ISO 7388

Run-out accuracy
≤ 0.003 mm at 2.5 x D

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves

Data Carrier
Bore for data carrier as an option

Toolholder changes
For automatic toolholder changes

Coolant supply
Coolant supply according to ISO 7388 JD

Face contact
Similar to DIN ISO 7388-2 JD however with face contact
Dual Contact version with simultaneous tapered and flat work surfaces

Length adjustment screw
With adjustment screw for axial length adjustment

Scope of delivery
Does not include an actuation key

Individual
Additional sizes and customized designs are available upon request