TENDO FLANGE Ø1"x75
Hydraulic Expansion Toolholders
ID 28000057
TENDO FLANGE Ø1"x75, Toolholders
- Hydraulic Expansion Toolholders
- Series: TENDO FLANGE
- Toolholder interface: FLANSCH/FLANGE
- Clamping diameter: 1"
- Run-out accuracy: < 0.003 mm at 2.5 x D
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 180 Nm
Technical details
Technology | Hydraulic Expansion Toolholders |
---|---|
Series | TENDO FLANGE |
Toolholder interface | FLANSCH/FLANGE |
Clamping diameter D1 | 1" |
D2 [mm] | 54 |
D6 [mm] | 46.7 |
L [mm] | 75 |
L2 [mm] | 75 |
L4 [mm] | 47 |
Min. torque [Nm] | 180 |
Weight [kg] | 1.9 |
Run-out accuracy
< 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Length adjustment screw
Without adjustment screw for axial length adjustment
Scope of delivery
Includes actuation key