NJ 61
Combi T-nut
ID 146100
NJ 61, Combi T-nut
- Groove width: 12 mm
- Max. tightening torque: 50 Nm
- Delivery unit: 1 piece
Technical details
Product group | Combi T-nut |
---|---|
Height H [mm] | 22 |
Height H1 [mm] | 7 |
Hole spacing b [mm] | 20 |
Cyl.-screw | M10 x 25 |
Max. adm. tightening torque [Nm] | 50 |
When selecting the T-nuts, please check the connection dimensions of the chuck (serration/groove width)