MPG-plus
Gripper for small components
2-finger parallel gripper with smooth roller guides of the base jaws
Description
Advantages – Your benefits
- Cross roller guidance
for precise gripping through due to a scope-free base jaw guidance - Base jaws guided on double roller bearings
ensuring low friction and smoothly running - Optimized basic load rating
suitable for using long gripper fingers - Drive concept oval piston
for maximum gripping forces - Monitoring with electronic magnetic switches
for a maximized process reliability - Mounting from two sides in four screw directions
for universal and flexible gripper assembly - Air supply via hose-free direct connection or screw connections
for flexible pressure supply in all automated systems - Compact dimensions
for minimal interfering contours in handling - NEW: food-grade lubrication
as a solution for an easy entry into medical technology, lab automation, pharmaceutical and food industry
Options and special information
- Gripping force maintenance version AS/IS
The mechanical gripping force maintenance version ensures minimum gripping force even in the event of a pressure drop. In the AS/S version this acts as a closing force, in the IS version as an opening force. - Optional adapter plates
allows frontal mounting of the gripper - Precision version P
for the highest accuracy - Version FPS for flexible position sensor
This version is prepared for the use with the flexible position sensor FPS, and allows monitoring of several gripping positions. - protective cover version HUE
Fully protects the gripper against external influences - Food-grade lubrication
The requirements of EN 1672-2:2020 are not fully met. The relevant NSF certificates are available at https://info.nsf.org/USDA/Listings.asp using the lubricant information in the operating manual.