arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
PGB

PGB

Universal gripper
Universal 2-finger parallel gripper with a high gripping force and high moment capacity due to the multi-tooth slideway as well as the center bore

Advantages – Your benefits

  • Robust multi-tooth guidance
    for precise handling
  • Center through-hole
    for feed-through of workpieces, supply hoses, sensor systems, optical workpiece recognition systems, etc.
  • High maximum moments possible
    suitable for using long gripper fingers
  • Drive concept oval piston
    for maximum gripping forces
  • Mounting from two sides in three screw directions
    for universal and flexible gripper assembly
  • Air supply via hose-free direct connection or screw connections
    for flexible pressure supply in all automated systems
  • Comprehensive sensor accessory program
    for versatile querying possibilities and stroke position monitoring

Options and special information

  • With its center bore, the PGB series is the optimal standard solution for many areas of application.
  • Integrated air purge connection
    impedes the ingress of dirt into the inside of the gripper
  • Food-grade lubrication
    The product contains food-compliant lubricants as standard. The requirements of EN 1672-2:2020 are not fully met. The relevant NSF certificates are available at https://info.nsf.org/USDA/Listings.asp using the lubricant information in the operating manual.