EGI
Universal gripper
This product is a legacy product.
Alternative products:
Servo-electric 2-finger parallel gripper with sensitive gripping force control and long stroke
Description
Advantages – Your benefits
- Gripping force control
for the delicate gripping of sensitive workpieces - Long and freely programmable stroke
for flexible workpiece handling - Almost complete gripping force maintenance with minimal brake retardation
for a high process reliability - Browser-based integrated web server
For easy and intuitive commissioning, parameterization, and functional test of the gripper (applies to PROFINET and EtherNet/IP only) - Fully integrated control and power electronics
for creating a decentralized control system - Connectors in industrial standard
for easy electrical connection - NEW: food-grade lubrication
as a solution for an easy entry into medical technology, lab automation, pharmaceutical and food industry
Options and special information
- Gripping force maintenance device
In the event of a voltage drop, more than 90% of the originally applied gripping force can be reliably maintained due to a combination of electrical holding brake and the preliminary clamping of the elastic element. The gripping force maintenance cannot cover any safety functions, and is only integrated in the gripper in size 80. - Base jaw interface
The interface of the base jaws corresponds to that of the universal gripper PGN-plus-P. This means that the extensive range of finger accessories for the PGN-plus-P can also be used for this gripper, taking into account the interfering contours, and the application limits that apply. - Food-grade lubrication
The requirements of EN 1672-2:2020 are not fully met.