arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
EGS

EGS

Rotary gripping module with parallel gripper
Electric, 2-finger, parallel gripper swivel module with smoothly running base jaws guidance on roller bearings

Advantages – Your benefits

  • Control via digital I/O
    for easy commissioning and rapid integration into existing systems.
  • Almost no wear parts
    for high machine uptime and low operating costs
  • Small required space
    as the rotary drive and gripper are merged in one compact module
  • Two to four stage adjustable gripping force
    for simple adaption to sensitive workpieces
  • Four stage adjustable rotational speed
    for high flexibility in cycle times
  • Very high maximum cycles per minute
    for highest productivity
  • Backlash-free, pre-loaded cross roller guide
    for precise gripping with nearly constant force for all permissible finger lengths
  • Standardized mounting bores
    for numerous combinations with other components from the modular system

Options and special information

  • Manually adjustable gripping force
    With an integrated rotary switch, the gripping force can be adjusted in two stages for the EGS 25 – 100% and 50%, and in four stages for EGS 40 – 100%, 75%, 50%, and 25%.
  • Manually adjustable rotational speed
    With an integrated rotary switch, the rotational speed can be adjusted in four stages – 100%, 75%, 50%, and 25%.
  • Optional status monitoring via external sensor system
    The status of the gripping and swiveling movements can be monitored by external senors.
  • KA connection cable
    Connection cables with an angled or a straight female connector can be ordered in various lengths to connect the module with the power supply and higher-level control system.
  • Food-grade lubrication
    The product contains food-compliant lubricants as standard. The requirements of standard EN 1672-2:2020 are not fully met. The relevant NSF certificates are available at https://info.nsf.org/USDA/Listings.asp using the lubricant information in the operating manual. Components such as rolling bearings, linear guides, or shock absorbers are not provided with food-compliant lubricants.