TCU-Z
Tolerance compensation unit
For compensation of small locational and positional deviations with mounting and handling applications
Description
Advantages – Your benefits
- Compensation of workpiece-related tolerances and position inaccuracies
reduced risk of jamming, necessary assembly forces are reduced and wear of the workpiece and handling device is minimized - Direct assembly of a centric gripper
no need for additional adapter plates - Compact design
low height and weight - Pneumatic locking
long life time of the elastomers, rigid unit during travel - Monitoring of locking
for process reliable sequences and shorter cycle times
Options and special information
- Monitoring of the locking
by magnetic switch - Connections
two plug-in connections for hose - Ambient temperature
-10 °C to 90 °C - Operating pressure
from 4 bar up to 8 bar