Depaneling machine for separating circuit boards

SCHUNK Electronic Solutions is setting standards in the field of depaneling technology

SCHUNK Electronic Solutions offers solutions for the entire spectrum of the depaneling operation — from product selection, workpiece holder solutions and optimization of milling parameters to commissioning.

Our product range focuses on modern processes in electronic component production. Our systems and devices meet the most demanding requirements resulting from increasing miniaturization, the use of highly sensitive components, and the rising quality demands for printed circuit boards.

Our machines: Rapid and precise


Depaneling machines from SCHUNK Electronic Solutions are high-performance machines for the depaneling of single circuit boards with electronic components. The cutting principles we use are especially fast, reliable, and low-stress, and ensure maximum productivity and the best cutting quality.

Our Technical Support

Competent and individual

  • All-round process support
  • Flexible integration into production lines
  • Optimization of milling processes

The experienced project team of SCHUNK Electronic Solutions stands for personalized, individual consultation. Our specialists in depaneling technology will work out the optimum solution for your production with you.

Contact us

Our service

Comprehensive and reliable

  • Training and commissioning
  • Maintenance and repair
  • Spare parts and Accessories

Competent and skilled personnel ensure optimal availability of your inline or offline depaneling machines and make sure that their value will be maintained. The technical availability of our machines is proven to be more than 98%.

Contact us

Two concepts for the entire range of depaneling machines

Stand-alone depaneling machine

Loading/unloading: manual or with robot
Batch sizes: small to large
Product variance: low to high
Inline depaneling machines

Loading/unloading: Fully automatic
batch sizes: Medium to large
product variance: Low to medium

100% variability, from batch size 1 to large-scale production

The world's most precise stand-alone depaneling machines with the widest range of workpiece holder solutions

For depaneling of stand-alone or offline machines, a workpiece holder is always required. The design of the workpiece holder is crucial to the milling accuracy and has a 1:1 effect on the milling result.

SCHUNK is the world's only manufacturer to offer depaneling machines and flexible workpiece holder solutions from one source.

150% faster loading times

The world's most competent process support for the fastest inline depaneling machines

Inline depaneling machines often form part of a production line. The project managers at SCHUNK are specialists in the depaneling process, enabling them to ensure our machines are optimally integrated into customer processes.

Linear-motor fast-acting feeder enables unbeatable loading times and maximum throughput at the fast acting panel infeed.

Your contact at SCHUNK Electronic Solutions

SCHUNK Electronic Solutions

SCHUNK Electronic Solutions
Am Tannwald 17
78112 St. Georgen
Germany

Sales Germany/Region West

Rainer Bäuerle (Sales Director)

E-mail: rainer.baeuerle@de.schunk.com
Tel.: +49-7725 9166 5060
Mobile: +49 172 7646477

Sales Germany/Region East and Austria

Stefan Lorenz

E-mail: stefan.lorenz@de.schunk.com
Tel.: +49-7725 9166 5023
Mobile: +49 172 7324084

International Sales

Bernd Gödecke

E-mail: bernd.goedecke@de.schunk.com
Tel.: +49-7725 91665063
Mobile: +49-162 4262188

Service

Jochen Fleig

E-mail: jochen.fleig@de.schunk.com
Tel.: +49-7725-9166-5046

Downloads

Brochure Depaneling
Technology (PDF, 6.1MB)