arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
JGZ

JGZ

Universal gripper
Universal 3-finger centric gripper of the compact class with T-slot guidance and best cost-performance ratio

Advantages – Your benefits

  • A firm focus on the essentials
    for maximum profitability
  • Sturdy T-slot guidance
    for the precise handling of different workpieces
  • Compact dimensions and low weight
    for minimal interfering contours in handling
  • High maximum moments possible
    suitable for using long gripper fingers
  • Wedge-hook design
    for high power transmission and synchronized gripping
  • Comprehensive sensor accessories
    for monitoring and control of the stroke position
  • Fastening at one gripper side in two screw directions
    for universal and flexible gripper assembly
  • Air supply via hose-free direct connection or screw connections
    for flexible pressure supply in all automated systems

Options and special information

  • Gripping force maintenance version AS/IS
    The mechanical gripping force maintenance version ensures minimum gripping force even in the event of a pressure drop. In the AS/S version this acts as a closing force, in the IS version as an opening force.
  • The JGZ series is especially suitable for economic handling solutions and distinguishes by its high cost-benefit ratio.
  • Food-grade lubrication
    The product contains food-compliant lubricants as standard. The requirements of EN 1672-2:2020 are not fully met. The relevant NSF certificates are available at https://info.nsf.org/USDA/Listings.asp using the lubricant information in the operating manual.