PSH
Long-stroke gripper
2-finger parallel gripper with long jaw stroke and dirt-resistant round guidance
Description
Advantages – Your benefits
- High maximum moments possible
suitable for using long gripper fingers - Dirt-protected round guidances
sealed, for long strokes - Fastening at two gripper sides with centering
for universal and flexible gripper assembly - Air supply via hose-free direct connection or screw connections
for flexible pressure supply in all automated systems - Comprehensive sensor accessory program
for versatile querying possibilities and stroke position monitoring
Options and special information
- Finger position
can be monitored by magnetic and/or inductive proximity switches. Unsynchronized version possible upon request as application-specific design. - High-temperature version V/HT
for use in hot environments - ATEX version EX
for explosive environments - Additional versions
Various options can be combined with each other. Numerous additional options are also available – just tell us what your task is!