arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.

Quick-change pallet system for micro-machining applications

The world´s flatest quick-change pallet module

The VERO-S NSE mikro miniature module transfers the effect of a rapid part-change with the SCHUNK VERO-S quick-change pallet system to a new level. For the first time it is now possible to change even the smallest components at a repeat clamping accuracy of < 0.005 mm in a matter of seconds. At a height of only 12 mm and an outer diameter of Ø 49 mm, it is the world's flattest quick-change pallet module.

Our performance promise. Your benefits.

  • Up to 90% reduction of set-up costs
  • Repeat accuracy < 0.005 mm
  • Extremely flat and small quick-change pallet module
  • Pull-down forces up to 400 N
  • Form-fit, self-locking connections
  • Clamping stations with NSE micro

    Clamping stations with NSE micro

    Clamping stations for micro applications with VERO-S NSE mikro modules as a basis for extremely fast set-up processes of clamping devices.
    Show series
    Clamping pallets empty for NSE micro

    Clamping pallets empty for NSE micro

    Empty clamping pallets for placing on the VERO-S clamping stations and for customized design with clamping devices.
    Show series
    Individual modules NSE mikro

    Individual modules NSE mikro

    Quick-change pallet modules of the VERO-S NSE micro series are made of stainless steel and are used for "micro applications".
    Show series
    Clamping pins for NSE mikro

    Clamping pins for NSE mikro

    Clamping pins with short taper for form-fit connection of workpieces or devices with the clamping modules.
    Show series