EZN
Universal gripper
Servo-electric 3-finger centric gripper with high gripping force and high maximum moment due to multi-tooth guidance
Description
Advantages – Your benefits
- Drive design of servomotor
for flexible use - With external electronics
for simple integration into existing servo controlled concepts via PROFINET - Pre-positioning capability
to reduce cycle times through a short working stroke - Robust multi-tooth guidance
for precise handling - High maximum moments possible
suitable for using long gripper fingers - Fastening at one gripper side in two screw directions
for universal and flexible gripper assembly
Options and special information
- Control via external controller ECM
The electrical control of the gripper takes place via the separately available controller ECM. The controller can be incorporated into the higher level control concept via PROFINET. The communication interfaces ensure simple integration into the higher level control system and enable the design of industrial bus topologies. - Plug version EZN-S
Plug version EZN-S is available for the ECM controller in addition to the standard variant with 5 m attached connection cable. The gripper has a 30 cm cable and stepped Y-plug in this version. Cable track-compatible or robot-compatible power and sensor cables have to be ordered separately. - Dustproof version SD
absolutely dustproof, increased degree of protection against ingress of materials.