PPU-E 50-H280-V150-00-D04
- stroke horizontal [Y-axis]: 280 mm
- stroke vertical [Z-axis]: 150 mm
- Max. payload: 5 kg
Technical details
Drive concept | Linear direct drive |
---|---|
stroke horizontal [Y-axis] [mm] | 280 |
stroke vertical [Z-axis] [mm] | 150 |
Max. driving force [Y axis] [N] | 400 |
Nominal force [Y-axis] [N] | 160 |
Max. driving force [Z axis] [N] | 1200 |
Nominal force [Z-axis] [N] | 525 |
Max. payload [kg] | 5 |
Repeat accuracy [Y-axis] [mm] | 0.01 |
Repeat accuracy [Z-axis] [mm] | 0.01 |
Max. current [Y axis] [A] | 8 |
Current at standstill [Y-axis] [A] | 1.95 |
Max. current [Z Axis] [A] | 17 |
Current at standstill [Z-axis] [A] | 4.68 |
Min. ambient temperature [°C] | 10 |
Max. ambient temperature [°C] | 40 |
Weight [kg] | 37.2 |
Stroke measuring system interface | Sin/Cos 1Vss |
Prepared for C-axis | MRD-S 04 |
No. of fluid feed-throughs | 2 |
No. of E-fittings on the output end | 1 |
Clearance N (for moment load) [mm] | 72 |
Length X [mm] | 121 |
Width Y [mm] | 423 |
Height Z [mm] | 886.3 |
Moment Mx max. [Nm] | 24 |
Moment My max. [Nm] | 6 |
Moment Mz max. [Nm] | 85 |
Force Fx max. [N] | 50 |
Force Fy max. [N] | 400 |
Force Fz max. [N] | 1200 |
Dimensions and maximum loads
Cycle time
Dimensions and maximum loads
The indicated moments and forces are statical values and may appear simultaneously.
Cycle time
- X-axis:
- Mounting dimensions
- Y-axis:
- Cycle time
General notes about the series
Safety notes
Caution: Magnetic field! This particularly applies for persons with implanted medical devices, such as pacemakers, hearing aids, etc.
Repeat accuracy
defined as the spread of the target position after 100 consecutive positioning cycles under constant conditions.
Ambient conditions
The modules are mainly designed for the use in clean ambient conditions. Please note that the life time of the modules can shorten if they are used in harsh ambient conditions, and that SCHUNK cannot assume liability in such cases. Please contact us for assistance.
Layout or control calculation
Verifying the sizing of the selected unit is necessary, since otherwise overloading can result. Please contact us for assistance.
Payload
is the weight of the total weight which is attached to the cantilever arm. Please consider that service life will shorten if the maximum payload is exceeded. SCHUNK cannot assume any warranty for this.